Material |
Polyvinyl Chloride Cross-Linked |
Note |
HSTTP12-QY replaces HSTTP12-Q |
Shrink Ratio |
2:1 |
Minimum Expanded Inside Diameter (In.) |
0.125 |
Minimum Expanded Inside Diameter (mm) |
3.2 |
Overall Length (ft.) |
25 |
Overall Length (m) |
7.6 |
Nominal Recovered Wall Thickness (In.) |
0.025 |
Nominal Recovered Wall Thickness (mm) |
0.6 |
Color |
Black |
Flammability Rating |
VW-1 |
Temperature Range |
-4°F - 221°F (-20°C - 105°C) |
Length (ft.) |
25 |
Max. Recovered I.D. (In.) |
0.062 |
Max. Recovered I.D. (mm) |
1.6 |
Military Specification |
AMS-DTL-23053/2 Class 1 |
UL Listed |
No |
UL Recognized |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Product Type |
Heat Shrink |
Sub Brand |
Dry-Shrink |
UPC |
07498340367 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0737 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.7368 |
Part Drawings |
HSTTP PVC Thin Wall Heat Shrink GB0239KI-R1 |
US English |
|
Catalog Cut Sheets |
HSTTP05-QY Product Page |
US English |
|
Catalog Cut Sheets |
HSTTP05-QY Product Page |
US English |
|
Selection Guides |
Heat Shrink Selection Guide |
US English |
|
MSDS |
MSDS- Heat Shrinkable Tubing |
US English |