HSTTPN50-713-Q

Heat Shrink

Crystal clear thin wall PVC heat shrink, .50" (12.7mm) diameter, 7.13" (181.1mm) length, clear polyvinyl chloride, 25 pc. package quantity.

Specifications

Material

PVC

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.462

Minimum Expanded Inside Diameter (mm)

11.7

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

7.13

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Recovered Wall Thickness (In.)

0.022

Nominal Recovered Wall Thickness (mm)

0.6

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Clear

Length (In.)

7.13

Length (mm)

181.1

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Max. Recovered I.D. (In.)

0.250

Max. Recovered I.D. (mm)

6.4

Military Specification

AMS-DTL-23053/2 Class 2

UL Listed

No

UL Recognized

Yes

Continuous Use Temperature Range

-31°F - 221°F (-35°C - 105°C)

Length (m)

0.1811

Nominal I.D. (In.)

0.50

Nominal I.D. (mm)

12.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498345435

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Part Drawings

HSTTPN Non Cross-linked PVC Thin Wall Heat Shrink GB02390C-R00A

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products