HSTTPN62-CC

Heat Shrink

Crystal clear thin wall PVC heat shrink, .63" (15.8mm) diameter, clear polyvinyl chloride, 100 ft. (30.5m) per reel.

Specifications

Material

PVC

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.56

Minimum Expanded Inside Diameter (mm)

14.3

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

1200

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

30480

Nominal Recovered Wall Thickness (In.)

0.027

Nominal Recovered Wall Thickness (mm)

0.7

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Clear

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (In.)

1200.00

Length (ft.)

100

Length (m)

30.5

Length (mm)

30480.0

Max. Recovered I.D. (In.)

0.313

Max. Recovered I.D. (mm)

8.0

Nominal I.D. (In.)

0.63

Nominal I.D. (mm)

15.9

Military Specification

AMS-DTL-23053/2 Class 2

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498345433

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9285

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.8569

Resources

Part Drawings

HSTTPN Non Cross-linked PVC Thin Wall Heat Shrink GB02390C-R00A

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products