HSTTV06-Y

Heat Shrink

Thin wall VW-1 heat shrink in 6" pieces, .06" (1.6mm) diameter, black cross-linked polyolefin.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Black

Length (In.)

6.00

Length (mm)

152.4

Flammability Rating

VW-1

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Max. Recovered I.D. (In.)

0.031

Max. Recovered I.D. (mm)

0.8

Min. Expanded I.D. (In.)

0.063

Min. Expanded I.D. (mm)

1.6

Nominal Recovered Wall Thickness (In.)

0.017

Nominal Recovered Wall Thickness (mm)

0.4

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

CE Compliant

No

UL Recognized

Yes

Length (m)

0.1524

Pieces per Package

26

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372630

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

HSTTV05-Q Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products