obsolete

BT150B

Cable Ties

Dome-Top® barb ty cable tie, intermediate cross section, 6.1 (155mm) length, weather resistant nylon 6.6, black - Japan.

Specifications

Color

Black

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Intermediate

Environment

Outdoor (UV Resistant)

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Length (In.)

6.1

Length (mm)

155

Locking Style

Locking

Material

Weather Resistant Nylon 6.6

Max. Bundle Diameter (In.)

1.5

Max. Bundle Diameter (mm)

38

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Min. Bundle Diameter (In.)

0.03

Min. Bundle Diameter (mm)

0.8

Min. Loop Tensile Strength (Lbs.)

40

Min. Loop Tensile Strength (N)

178

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Thickness (In.)

0.041

Thickness (mm)

1

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Width (In.)

0.141

Width (mm)

3.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498398453

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0226

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2258

Related Products