IMSBL16-C6L

Strapping

Panduit Pan-Steel® L buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for harsh conditions. For use with 0.6" (16mm) strapping, 100pc.

Specifications

Material

316L Stainless Steel

Color

Natural

Overall Length (In.)

0.79

Overall Length (mm)

20.1

Overall Width (In.)

0.73

Overall Width (mm)

18.5

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.7

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT75SDT

Application

Corrosive Environment

Locking Style

Fold Over

Operating Temperature

-112°F (-80°C) - 1000°F (538°C)

Part Features

L style buckles are designed to maintain a safe, secure connection; After tensioning, cut end is locked inside buckle – no sharp edges.

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Pan-Steel

Packaging Details

UPC

61305601533

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1749

Resources

Product Bulletins

StrongHold Metal Strapping System

US English

Product Bulletins

Product Bulletin: Pan-Steel® I-Series Metal Strapping System

US English

Part Drawings

Drawing for L Type Buckles

US English

Related Products