{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The MS10W50T15-L4 Pan-Steel® Stainless Steel Strap is the ultimate solution for strapping applications. The buckle design and tension-controlled installation tool offer quick and safe installation for a wide range of indoor, outdoor, and underground applications. Color Stainless Steel.

Specifications

Application General
Product Type Strapping
Color Natural
Environment Indoor and Outdoor
Finish/Coating NA
For Use With BT2HT, BT2MS75
Material Stainless Steel Type 304
Maximum Bundle Diameter (In.) 10
Maximum Bundle Diameter (mm) 254
Maximum Installation Temperature (°C) 538
Maximum Installation Temperature (°F) 1000
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Loop Tensile Strength (N) 2979
Minimum Loop Tensile Strength (lb) 700
Overall Length (In.) 37
Overall Length (mm) 940
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Resistance Properties UV Resistant
Standards Met RoHS Compliant,UL E56854, CE,ABS,GL,LR
Sub Brand Pan-Steel®
Strap Breaking Strength (N) 2979
Strap Breaking Strength (lb) 671
Minimum Bundle Width (In.) 1
Minimum Bundle Width (mm) 25.4
Overall Thickness (In.) 0.015
Overall Thickness (mm) 0.38
Part Features Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety.

Packaging Detail

UPC 07498344696
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.2123
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 1.0616

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language