MS4W75T30-Q2

Strapping

The Panduit Pan-Steel® Strap is designed to maintain a safe, secure connection. Built with 201 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. Low-profile buckle, 20"L (508mm), 0.8"W (19mm), Tensile Strength: 10656, Bundle diameter: 4" (102mm), 25pc.

Specifications

Material

201 Stainless Steel

Product Type

Strapping

Color

Natural

Overall Length (In.)

20.2

Overall Length (mm)

513

Minimum Loop Tensile Strength (N)

10656

Minimum Loop Tensile Strength (lb)

2400

Strap Breaking Strength (N)

10656

Strap Breaking Strength (lb)

2400

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.8

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT75SDT

Thickness (In.)

0.030

Thickness (mm)

0.76

Length (In.)

20.20

Length (mm)

513.0

Maximum Bundle Diameter (In.)

4.00

Maximum Bundle Diameter (mm)

102.0

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

Application

General

Locking Style

Fold Over

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Overall Height (In.)

0.72

Overall Height (mm)

18.4

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety.

UL Listed (File #E56854)

No

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Sub Brand

Pan-Steel

Packaging Details

UPC

07498319804

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1475

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Stainless Steel Strapping Discrete Lengths MS Series - Cut Sheet

US English

Catalog Cut Sheets

Cable Ties & Wire Markers Catalog

US English

Part Drawings

Discrete Length 201SS Strapping- N41283

US English

Product Bulletins

PAN-STEEL MS75 METAL STRAPPING SYSTEM

US English

Related Products