Panduit CSEH15A30-C0 Heavy Duty Cable Spacer Crosses are designed to accommodate hoses or cable bundles while maintaining separation. For use with Panduit cable ties up to Heavy cross section and are intended for outdoor environments. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100.
Application | Extra Heavy Cables |
Product Type | Cable Spacer |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | Cable Ties : M, I, S, HS, LH, H, EH |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 115 |
Maximum Installation Temperature (°F) | 239 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Height (In.) | 1.18 |
Overall Height (mm) | 30 |
Overall Length (In.) | 1.57 |
Overall Length (mm) | 40 |
Overall Width (In.) | 0.79 |
Overall Width (mm) | 20 |
Resistance Properties | Weather-Resistant |
Mount Method | Cable Tie |
UPC | 07498379056 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1768 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.7679 |
Part Drawings | Cable Spacer CSEH: GB1932BV | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |