Panduit MP250W175-C Marker Plates can be installed as flags, tags or wrap around identification plates, to clearly identify all wire harnesses. Use with nylon marking pens for an easy and economic alternative to identify wire harnesses. They are 2.50”" x 1.75" (63.5mm x 44.5mm) in size and designed for use in indoor environments. Use with miniature, intermediate and standard cable ties. Made of Nylon 6.6, are white in color and come in packages of 100.
Application | Use as Flags, Tags, or Wrap-Around Identification Plates To Clearly Identify All Wire Harnesses |
Product Type | Marker Plate |
Color | White |
Environment | Indoor |
For Use With | Cable Ties : M, I, S |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 2.5 |
Overall Length (mm) | 63.5 |
Overall Width (In.) | 1.75 |
Overall Width (mm) | 44.5 |
Standards Met | RoHS Compliant. |
Mount Method | Cable Tie |
UPC | 07498365062 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | GB0239GN | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |