The UCSQ1-V316 Uniclip Mounting Bracket is an effective option for protecting against high short circuit fault current requirements in harsh environments. This product provides labor savings and enables cable cleats to be mounted on unslotted strut-type cable tray rungs. Designed for use with Panduit’s MLT and MS Strapping Cable Cleats. Made from 316 AISI SS.
Application | Short-Circuit Protection |
Note | This bracket is intended for use with Strut-Type Ladder Rack in galvanized steel, stainless steel, or aluminum constructions. |
Product Type | Uniclip Bracket |
Color | Natural |
Environment | Indoor/Outdoor |
For Use With | Stainless Steel Buckle Strap and Locking Strap Cable Cleats |
Material | Stainless Steel Type 316 |
Overall Height (In.) | 0.898 |
Overall Height (mm) | 22.9 |
Overall Length (In.) | 4.12 |
Overall Length (mm) | 104.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
UPC | 07498391012 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Uniclip Strut-Type Bracket UCSQ1 | English | |
Installation Documents | Metal Uniclip Brackets For Use With Strut, Top Hat, I-Beam & Round Ladder Rung Systems Installation Instructions RW309 (02/2021) | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |