UCTH1-VC

Metal Uniclip Brackets

Uniclip Galvanized Steel Top Hat Bracket for use with Unslotted Ladder Rungs.

Specifications

Material

Galvanized Steel

Color

Natural

Width (In.)

1.25

Width (mm)

31.8

Height (In.)

0.47

Height (mm)

11.9

Environment

Indoor/Outdoor

Temperature Range

-76°F - 1000°F (-60°C - 538°C)

Flammability Rating

Non-Flammable

Length (In.)

4.99

Length (mm)

126.7

Max. Continuous Use Temperature

-76°F(-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498391042

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0292

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1462

Resources

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Part Drawings

Uniclip Top Hat Ladder Rung Bracket

US English

Related Products