best seller

GS2B

Cable Tie Tools

The cable tie tool in black (trigger handle and selector knob) and gray (metal housing) installs miniature, intermediate, and standard cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A. Weighing 11.5 oz. (327g), it is sold individually.

Specifications

Used With Cable Ties

M, I, S

Material

Metal

Length (In.)

6.62

Length (mm)

168.1

Width (In.)

0.75

Width (mm)

19.1

Height (In.)

5.10

Height (mm)

129.5

Color

Light Gray/Black

Standards

QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-1

Mil. Std. Part Number

MS90387-1

Part Features

Metal tool with a durable powder coat finish.

Selector Knob Color

Black

Tool Type

Manual clipping

Trigger Handle Color

Black

Weight (g)

327

Weight (oz.)

11.5

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498376000

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0491

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

GS2B GSB-00275A-CD

US English

Manuals

GS2B GS2BL: PA19570A02

US English

Catalog Cut Sheets

STS2 Product Page

US English

Catalog Cut Sheets

GTS Product Page

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Installation Documents

TTLK3 Installation Instructions

US English

Related Products