PDH10-37

Automatic Cable Tie Tool Accessories

Air hose from filter/regulator to dispenser — 10.0' (3m) — includes standard air fittings.

Specifications

Type

Air Hose Assembly

Used with Installation Tool

PAT1M, PAT1.5M, PAT2S

Length (ft.)

Length (m)

Color

Black

Part Features

Air hose.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498376121

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1645

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Manuals

PAT2S-PAT3S Operating Instructions - Netherlands

US English

Manuals

PAT2S-PAT3S Operating Instructions - Finland

US English

Manuals

PAT2S/PAT3S Operation Manual PA19553A02

US English

Catalog Cut Sheets

PHM1 Product Page

US English

Manuals

PAT SYSTEM DATA MANAGER OPERATION MANUAL

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products