PDM-EI

Automatic Cable Tie Tool

Dispenses cable ties by separating ties from the carrier ribbon and sending them through a feeder hose to the tool head. System operates on 65 psig (minimum) non-lubricated filtered air and 100 — 24 FAC/TP or 60 Mhz. Extended arm holds a reel of 5000 cable ties for continuous processing. -EI option provides the capability to remotely control the PAT system. Integrators are able to electrically tie the tool cycling in with their automation controls. The 15-pin D-Sub female port is located on the back side of the unit.

Specifications

Type

Dispenser

Color

Black

Used With Cable Ties

PLT1M-XMR, PLT1.5M-XMR, BT1M-XMR, BT1.5M-XMR

Used with Installation Tool

PAT1M-RBT, PAT1.5M-RBT, PAT1M-BT-RBT, PAT1.5M-BT-RBT

CE Marking

Yes

Tool Type

Automatic cut off

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363360

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PAT SYSTEM DATA MANAGER OPERATION MANUAL

US English

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products