Ethernet-Electrical Interface Enabled PDS Dispenser. Bin collector shown in the photo, attached to the side of the dispenser, is sold separately as included with the dispenser frame, not shown (part number PDSF).
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool Dispenser |
Color | Black |
Includes | Electrical Interface, Data Interface |
Sub Brand | PanZone® |
Overall Height (In.) | 7.8 |
Overall Height (mm) | 199 |
Overall Length (In.) | 17.4 |
Overall Length (mm) | 442 |
Overall Width (In.) | 18.6 |
Overall Width (mm) | 473 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | PAT2S |
UPC | 07498363649 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.4508 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - PAT4.0 Cable Tie System | English |