6.5' (2m) Transfer Hose — transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection, Black.
Application | Automated cable tie installation for high volume usage |
Note | 2 meter length feeder hose connects PAT tool head to dispenser |
Product Type | Automatic Cable Tie Tool Feeder Hose |
Color | Black |
Includes | Transfer Hose, Electrical Connectors |
For Use With | PAT2S, PAT3S |
Material | Plastic |
Overall Height (In.) | 78.74 |
Overall Height (mm) | 2 |
UPC | 07498327189 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8479 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT2S/PAT3S Operation Manual PA19553A02 | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) |