KP-506A

Industrial Maintenance Kit

Kit for Indoor UsePan-Ty® Cable Ties and Mounts:Natural Nylon 6.6 (100) PLT1M(100) PLT1.5I(100) PLT2S(50) ABM2S-A mounts

Specifications

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335991

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1371

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Related Products