ABM100-A-Q

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in black is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 25.

Specifications

Compatible Cable Tie

M, I, S, SGM, SGI, SGS

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

White

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

Length (In.)

1.00

Length (mm)

25.4

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498351833

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

ABM100-AT Four-Way Mount: GB0033BA

US English

Catalog Cut Sheets

US English

Part Drawings

ABM100 Four-Way Mount STP File

US English

Related Products