ABM1M-A-L

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in white is mounted with rubber adhesive tape. It is 0.50" long x 0.50" wide (12.7 x 12.7 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cross section cable ties, is designed for indoor environments, and comes in packages of 50.

Specifications

Compatible Cable Tie

M

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

0.5

Overall Length (mm)

12.7

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Static Load Capacity (lb)

0.13

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

White

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

59.0

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498354434

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0148

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1476

Resources

Part Drawings

ABM1M-A Adhesive Backed Mount GB0239DC-R3

US English

Selection Guides

Easy Selection Guide for Adhesive Backed Cable Tie Mounts - Selection Guide

US English

Part Drawings

Adhesive Cable Tie Mount ABM1M-A STP File

US English

Catalog Cut Sheets

4-Way Mounts with Pre-Installed Adhesive

US English

Catalog Cut Sheets

4-Way Adhesive Backed Cable Tie Mounts

US English

Brochures

Quick Dependable Secure, Selection and Use of Adhesive Backed Mounts and Devices SA-WACB06

US English

Related Products