ABM25B

Cable Tie Mounts - Adhesive Backed

The weather-resistant adhesive mount inblack uses an acrylic adhesive tape mounting method. It measures 1.0" long x 1.0" wide (25.4 x 25.4 mm). It is used with Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. The adhesive mount is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor, high-temperature environments and comes in packages of 100.

Specifications

Compatible Cable Tie

SGM, SGI, SGS

Mount Method

Acrylic Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Environment

Outdoor/High Temp

Adhesive Material

Acrylic

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498377923

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

US English

Related Products