Panduit’s ABM2S-AT-C 4-way adhesive cable tie mounts are applied with acrylic adhesive tape and made of Nylon 6.6. They have been designed for fast installation and long-term performance and reliability. These mounts can be used with miniature, intermediate, and standard cable ties and are intended for use in indoor, high-temperature environments. The mounts are 1” x 1” (25.4mm x 25.4mm), supplied in strips of 2, are white in color and come in packages of 100.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | ABS |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | 0.16 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.227 |
Static Load Capacity (lb) | 0.5 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358496 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0539 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2695 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Adhesive Cable Tie Mount ABM2S-A STP File | English | |
Part Drawings | Adhesive Backed Mount Part Drawing GB0239BY | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |