ABM2S-S6-D0

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in black uses #6 (M3) screws or user supplied adhesive. It is 1.0" long x 1.0" wide (25.4 x 25.4 mm) and made of weather-resistant ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor and outdoor environments and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Indoor/Outdoor

Temperature Range

-40°F - 158°F (-40°C - 70°C)

Material

Weather Resistant ABS

CE Compliant

Yes

Used With Cable Ties

M, I, S

Max. Static Load (Lbs.)

NA

Screw Size

#6 (M3)

Height (In.)

0.16

Height (mm)

4.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Color

Black

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498308962

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1266

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2662

Resources

Part Drawings

ABM2S-S6 4-Way Cable Tie Mount GB0239BX-R4

US English

Related Products