ABM30

Cable Tie Mounts - Adhesive Backed

The adhesive back mount in white uses a rubber adhesive tape mounting method. It measures 1.12" long x 1.12" wide (28.6 x 28.6 mm). It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Adhesive Type

Rubber

Environment

Indoor Use

Height (In.)

0.26

Height (mm)

6.5

Length (In.)

1.12

Length (mm)

28.6

Material

Nylon 6.6

Mounting Method

Rubber Adhesive Tape

Product Type

Cable Tie Mounts - Adhesive Backed

Used With Cable Ties

SGM, SGI, SGS

Width (In.)

1.12

Width (mm)

28.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498382135

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

US English

Related Products