obsolete

ABMQS-S6-C0

Cable Tie Mounts - User Supplied Adhesive

The multiple bridge cable tie mount in black uses #6 (M3) screws or user supplied adhesive. It makes part orientation fast and easy and has a hole spacing of 2.5" (63.5 mm). It is 5.13" long x 0.75" wide (130.3 x 19.0 mm) and made of weather-resistant ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for outdoor, high-temperature environments and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Outdoor/High Temp

Temperature Range

-40°F - 158°F (-40°C - 70°C)

Material

Weather Resistant ABS

CE Compliant

Yes

Used With Cable Ties

M, I, S

Max. Static Load (Lbs.)

NA

Hole Spacing (in)

2.50

Hole Spacing (mm)

63.5

Screw Size

#6 (M3)

Height (In.)

0.25

Height (mm)

6.4

Length (In.)

5.13

Length (mm)

130.3

Width (In.)

0.75

Width (mm)

19.0

Color

Black

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498335837

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.8599

Resources

Part Drawings

ABMQ Multiple Bridge Mount- Abmqs

US English

Catalog Cut Sheets

ABMQS-A-Q Product Page

US English

Product Bulletins

ABMQ Multiple Bridge Mount - Sa-elcb05

US English

Related Products