ABMT-S6-C69

Cable Tie Mounts - Screw Applied

The screw applied mount for Tak-Ty hook and loop cable ties in natural uses #6 (M3) screw. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#6 (M3) Screw

Environment

Indoor

Flammability Rating

UL94V-0

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Material

Nylon 6.6

Used With Cable Ties

HTL/HLS Tak-Ty Hook & Loop Cable Ties

Screw Size

#6 (M3)

Height (In.)

0.34

Height (mm)

8.4

Length (In.)

1.12

Length (mm)

28.5

Width (In.)

1.12

Width (mm)

28.6

Color

Natural

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498385992

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

ABMT-A-C Product Page

US English

Catalog Cut Sheets

ABMQS-A-Q Product Page

US English

Catalog Cut Sheets

CMVDR1 Product Page

US English

Part Drawings

Screw Applied Mount for Tak-Ty: STP File

US English

Part Drawings

Adhesive Backed TAK-TY Mount: GB2471CB

US English

Related Products