ABMT-S6-Q60

Cable Tie Mounts - Screw Applied

screw applied mount for use with Tak-Ty® hook & loop cable tie, #6 screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), flame retardant, black, standard package.

Specifications

Mount Method

# 6 (M3) Screw

Environment

Indoor

Flammability Rating

V-0

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Material

Flame Retardant Nylon 6.6

CE Compliant

No

CE Marking

No

Compatible Cable Tie

HTL/HLS Tak-Ty® Hook & Loop Cable Ties

Screw Size

# 6 (M3)

Screw Size Metric

M3

Length (In.)

1.12

Length (mm)

28.5

Maximum Overall Height (In.)

0.34

Maximum Overall Height (mm)

8.4

Overall Height (In.)

0.34

Overall Height (mm)

8.4

Overall Width (In.)

1.10

Overall Width (mm)

28.6

Color

Black

Material Grade

Other

Max. Continuous Use Temperature

-40°F (-40°C) - 230°F (110°C)

Operating Temperature

40°F (40°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498385989

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0224

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.2244

Resources

Part Drawings

Screw Applied Mount for Tak-Ty: STP File

US English

Related Products