ABMT-S6-Q69

Cable Tie Mounts - Screw Applied

The screw applied mount for Tak-Ty hook and loop cable ties in natural uses #6 (M3) screw. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 25.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

# 6 (M3) Screw

Environment

Indoor

Flammability Rating

UL94V-0

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Material

Nylon 6.6

Used With Cable Ties

HTL/HLS Tak-Ty Hook & Loop Cable Ties

Screw Size

#6 (M3)

Height (In.)

0.34

Height (mm)

8.4

Length (In.)

1.12

Length (mm)

28.5

Width (In.)

1.10

Width (mm)

28.6

Color

Natural

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498385990

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Screw Applied Mount for Tak-Ty: STP File

US English

Related Products