obsolete

LHMS-S10-D39

Cable Tie Mounts - Screw Applied

The lightening hole cable tie mount in natural with a 0.2" (4.9 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, is made of heat stabilized Nylon 6.6, and comes in packages of 500.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

#10 (M5) Screw

Material

Heat Stabilized Nylon 6.6

Overall Length (In.)

0.75

Overall Length (mm)

19.1

Overall Width (In.)

0.7

Overall Width (mm)

17.8

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Environment

Indoor

Color

Natural

UL Recognized

E136577

Length (In.)

0.75

Length (mm)

19.1

CE Compliant

Yes

CE Marking

Yes

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.20

Hole Diameter (mm)

4.9

Screw Size

#10 (M5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Product Type

Cable Tie Mounts - Screw Applied

Packaging Details

UPC

07498322086

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

Lightening Hole Cable Tie Mount LHMS-S10 STP

US English

Related Products