LPMM-S2-C

Cable Tie Mounts - Screw Applied

The low profile cable tie mount in natural color is applied with a #2 (M2) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor environments, and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.10

Length (In.)

0.40

Width (In.)

0.32

Height (mm)

2.5

Length (mm)

10.2

Width (mm)

8.1

CE Compliant

Yes

Environment

Indoor

Flammability Rating

UL94V-2

Hole Diameter (In.)

0.10

Hole Diameter (mm)

2.4

Mounting Method

#2 (M2) Countersunk Screw

Screw Size

#2 (M2)

Used With Cable Ties

M

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358050

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

LPMM-S2-C Product Page

US English

Selection Guides

Adhesive Backed Cable Tie Mounts Selection Guide - Sa102n90-Wa

US English

Part Drawings

Low Profile Cable Tie Mount- Lpmm

US English

Related Products