Panduit’s MTP2S-E6-C Multiple Tie Plates are designed to secure bundles that are closely spaced. With their low profile design, bundles stay close to mounting surface making them ideal for areas where overhead space is limited. These mounts can be used with miniature through standard cable ties and are intended for use in indoor environments. Supports two bundles and uses #6 (M3) screws. Made of Nylon 6.6, are natural in color and come in packages of 100.
Application | Low Profile Multiple Tie Plates Used to Secure Closely Spaced Wire Bundles |
Product Type | Cable Tie Mount |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Overall Length (In.) | 3 |
Overall Length (mm) | 76.2 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 50.3 |
Standards Met | UL Recognized: E136577,CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498358431 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3466 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - MTP_SERIES_R5 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Accessories Military Cross Reference FRFL20-SA-ENG | English |