The locking cable tie is white and has a 1.0 x 0.9" (25 x 23mm) adhesive mounting base. It is 7.3" (185.4 mm) long and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 25.
Application | Locking Cable Tie |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Minimum Loop Tensile Strength (N) | 222.41 |
Minimum Loop Tensile Strength (lb) | 50 |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.9 |
Overall Length (In.) | 8.5 |
Overall Length (mm) | 216 |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.9 |
Standards Met | CE Compliant, UL Recognized: E56854, RoHS Compliant |
Static Load Capacity (kg) | 0.204 |
Static Load Capacity (lb) | 0.45 |
For Use With | Standard Cross-Section Ties |
UPC | 07498339161 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0288 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2879 |
Part Drawings | Part Drawing - PDF - PLA_R3 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English |