The push barb arrow head mount is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.
Application | Push Barb Arrow Head Assembly |
Note | Barb fits nominal hole diameter of 0.25" (6.4mm) and nominal panel thickness of .08" (2mm) |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.08 |
Maximum Compatible Panel Thickness (mm) | 2 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Push Barb |
Overall Height (In.) | 0.6 |
Overall Height (mm) | 15.3 |
Overall Length (In.) | 0.65 |
Overall Length (mm) | 16.5 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498312155 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Specification Sheet - WWWASP10 Push Barb Mounts and Assemblies for web 91608 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - PMA-065 - GB3487DD_04B | English |