PUM-049-M0

Cable Tie Mounts - Through Panel Hole

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Environment

Outdoor

Material

Nylon 6.6

Panel Hole Diameter Range (In.)

0.18 - 0.19

Panel Hole Diameter Range (mm)

4.6 - 4.9

Panel Thickness Range (In.)

0.03 - 0.12

Panel Thickness Range (mm)

0.7 - 3.0

Overall Height (In.)

0.54

Overall Height (mm)

13.8

Used With Cable Ties

M, I, S

Color

Black

Height (mm)

13.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498339818

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Winged Push Barb Cable Tie Mount - PUM

US English

Specification Sheets

Push Mounts and Assemblies: WW-WASP04

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

PUM-049 PUSH UMBRELLA MOUNT 049

US English

Related Products