PUM071-R1S-D30

Cable Tie Mounts - Through Panel Hole

The fir tree push mount assembly with PRT cable tie is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Material

Heat Stabilized Nylon 6.6

Panel Hole Diameter Range (In.)

0.25 - 0.28

Panel Hole Diameter Range (mm)

6.3 - 7.1

Panel Thickness Range (In.)

0.03 - 0.28

Panel Thickness Range (mm)

0.8 - 7.0

Max. Bundle Diameter (In.)

1.00

Max. Bundle Diameter (mm)

25.0

Head Diameter (In.)

0.65

Overall Height (In.)

0.67

Overall Height (mm)

16.9

Color

Black

Environment

Indoor

Height (mm)

16.9

Length (mm)

122.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498312110

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3596

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7192

Resources

Part Drawings

Push Mount Assembly - PUM071-R_S-_30

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products