PUME925-D350

Cable Tie Mounts

Heavy Duty Fir Tree Push Mount, hole size 0.354", Heat Stabilized, Impact Modified, Weather Resistant Nylon 6.6.

Specifications

Color

Black

Head Diameter (In.)

1.80

Head Diameter (mm)

30.0

Height (mm)

28.0

Material

Heat Stabilized Nylon 6.6

Mounting Method

Fir Tree Hole Mount

Overall Height (In.)

1.10

Overall Height (mm)

28.0

Panel Hole Diameter Range (In.)

0.34 - 0.36

Panel Hole Diameter Range (mm)

8.8 - 9.3

Panel Thickness Range (In.)

0.04 - 0.62

Panel Thickness Range (mm)

1.0 - 16.0

Panel to Top of Mount (In.)

0.27

Panel to Top of Mount (mm)

7.0

Surface Treatment

Other

Type

Through Hole

Type of fastening

Plug-in mounting

Used With Cable Ties

M, I, S, LH, H, EH

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305626206

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2013

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.0125

Resources

Product Bulletins

Fir Tree Push Mounts and Assemblies: WACB33--SA

US English

Part Drawings

Heavy Duty Umbrella Fir Tree Push Mount: 00076SBE_DC

US English

Related Products