obsolete

PUMS-H25-M20

Cable Tie Mounts - Through Panel Hole

The fir tree push mount with umbrella tensioning is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Fir Tree Hole Mount

Material

Nylon 6.6

CE Compliant

No

Panel Hole Diameter Range (In.)

0.25 - 0.28

Panel Hole Diameter Range (mm)

6.3 - 7.1

Panel Thickness Range (In.)

0.01 - 0.25

Max. Panel Thickness (In.)

0.26

Max. Panel Thickness (mm)

6.5

Height (In.)

0.65

Length (In.)

0.71

Width (In.)

0.37

Height (mm)

16.5

Length (mm)

18.0

Used With Cable Ties

M, I, S

Width (mm)

18.0

Color

Black

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498362995

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Winged push mount - Pums-h25

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products