PWMS-H25-C0

Cable Tie Mounts - Through Panel Hole

The winged push barb cable tie mount requires a 0.250" (6.5 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Through Panel Hole

Mounting Method

Push Barb

Environment

Outdoor

Flammability Rating

UL94V-2

Temperature Range

-60°C - 85°C

Material

Weather Resistant Nylon 6.6

CE Compliant

Yes

UL Recognized

E136577

Max. Panel Thickness (In.)

0.11

Max. Panel Thickness (mm)

2.7

Panel Hole Diameter (In.)

0.250

Panel Hole Diameter (mm)

6.5

Used With Cable Ties

M, I, S

Height (In.)

0.61

Length (In.)

0.75

Color

Black

Height (mm)

15.5

Length (mm)

19.1

Width (In.)

0.37

Width (mm)

9.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354443

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Winged Push Barb Cable Tie Mount

US English

Part Drawings

Winged Push Mount- PWMS-H25

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products