The cable tie mount in black is applied with a #8 (M4) screw. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.
Application | Screw Applied Cable Tie Mount for Indoor Environment |
Note | Part only available for Japan. For use with Super-Grip Cable Ties. |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.22 |
Overall Height (mm) | 5.6 |
Overall Length (In.) | 0.8 |
Overall Length (mm) | 20.3 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Standards Met | RoHS Compliant |
Sub Brand | Super-Grip® |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498371807 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1755 |
Videos | Cable Accesories Overview Video 16:9 | English |