The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100, Black.
Application | Harness Cable Tie Mount is Applied With a Fir Tree Push Barb, for Indoor and High-Temperature Environments |
Note | High Temperature |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.25 |
Maximum Compatible Panel Thickness (mm) | 6.4 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Height (In.) | 0.68 |
Overall Height (mm) | 17.3 |
Overall Length (In.) | 1.54 |
Overall Length (mm) | 39.1 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Resistance Properties | Heat-Resistant |
Standards Met | cULus 62275 Type 1,11 (Recognized, E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498368397 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0333 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3325 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - THMSC_07 | English |