TM1S6-C39

Cable Tie Mounts - Screw Applied

The cable tie mount in natural color is applied with a #6 (M3) screw and is 0.32" (8.1 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Mounting Method

#6 (M3) Screw

Environment

Indoor/High Temp

Flammability Rating

UL94V-2

Material

Heat Stabilized Nylon 6.6

CE Compliant

Yes

Hole Diameter (In.)

0.14

Hole Diameter (mm)

3.7

Screw Size

#6 (M3)

Used With Cable Ties

M

Height (In.)

0.23

Height (mm)

5.8

Length (In.)

0.51

Length (mm)

13.0

Width (In.)

0.32

Width (mm)

8.1

Color

Natural

Counterbore Diameter In.

0.28

Counterbore Diameter mm

7.0

Temperature Range

-76°F - 239°F (-60°C - 115°C)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498301437

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

US English

Part Drawings

Cable Tie Mount TM1S6 STP File

US English

Related Products