Panduit TM3S2510-C39 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, this offers maximum stability for cable bundles. Install with a #10 (M5) screw. They are 0.62" (15.7 mm) wide and suitable for miniature, intermediate, standard, and light-heavy cross-section cable ties. Made of Heat Stabilized Nylon 6.6, for use in indoor and high-temperature environments, are natural in color and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Height (In.) | 0.379 |
Overall Height (mm) | 9.6 |
Overall Length (In.) | 0.873 |
Overall Length (mm) | 22.2 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Resistance Properties | Heat-Resistant |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498301450 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0332 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1662 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English |