TM3S25-C39

Cable Tie Mounts - Screw Applied

The cable tie mount in natural color is applied with a 1/4" (M6) screw and is 0.61" (15.5 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw Applied

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.38

Length (In.)

0.88

Width (In.)

0.61

Height (mm)

9.6

Length (mm)

22.3

Width (mm)

15.5

Environment

Indoor/High Temp

Mounting Method

1/4 (M6) Screw

Screw Size

1/4 (M6)

Temperature Range

-76°F - 239°F (-60°C - 115°C)

Used With Cable Ties

M, I, S, LH

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498301447

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1672

Resources

Part Drawings

TM3S Tie Mount: GB0239EN

US English

Related Products