Panduit TM3S8-C0 Screw Applied Cable Tie Mounts offer a through hole in the mount in which a screw or rivet can be secured, this offers maximum stability for cable bundles. Install with a #8 (M4) screw. For outdoor use and are suitable for miniature, intermediate and standard cross-section cable ties. Made of Weather Resistant Nylon 6.6. They are 0.61" (15.5 mm) wide, are black in color and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 |
Overall Height (In.) | 0.379 |
Overall Height (mm) | 9.4 |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.9 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
UPC | 07498348169 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Screw Mount #8 Screw: STP File | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |