TM3S8-C86

Cable Tie Mounts - Screw / Rivet Mounted

The Pan-Ty® cable tie mount in light blue is used with standard or light heavy cable ties and applied with a #8 (M4) screw. It is 0.86" (22 mm) wide and made of metal-detectable nylon 6.6 for indoor environments. It comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - Screw / Rivet Mounted

Mounting Method

#8 (M4) Screw

Environment

Indoor

Flammability Rating

UL94-HB

Material

Metal Impregnated Nylon 6.6

Screw Size

#8 (M4)

Used With Cable Ties

S, LH

Height (In.)

0.37

Height (mm)

9.5

Length (In.)

0.61

Length (mm)

21.7

Width (In.)

0.87

Width (mm)

22.0

Color

Light Blue

Counterbore Diameter In.

0.33

Counterbore Diameter mm

8.3

Material Flammability Rating

UL94-HB

Type

Screw / Rivet Mounted

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311513

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0533

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2665

Resources

Part Drawings

Metal Detectable Nylon Cable Tie Mounts, SS-27606 (R1)

US English

Compliances

FDA Compliance of Panduit Metal Detectable Nylon (-86) and Metal Detectable Polypropylene (-186)

US English

Product Bulletins

Metal Detectable Cable Ties and Mounts: CTCB64--SA

US English

Related Products