Heavy duty mount hole size 0.31", screw applied, Heat Stabilized, Impact Modified, Weather Resistant Nylon 6.6.
Application | Pan-Ty Wide Strap Extra Heavy Cable Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 1.112 |
Minimum Loop Tensile Strength (lb) | 250 |
Mount Method | Screw-On |
Mounting Hole Thread Size | 5/16" |
Overall Height (In.) | 1.41 |
Overall Height (mm) | 35.8 |
Overall Length (In.) | 0.62 |
Overall Length (mm) | 15.7 |
Overall Width (In.) | 0.74 |
Overall Width (mm) | 18.8 |
Resistance Properties | Heat-Resistant, UV-Resistant |
Standards Met | RoHS Compliant |
For Use With | Intermediate, Standard, Heavy, Extra Heavy Cross-Section Ties |
UPC | 61305625870 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2385 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.9539 |
Product Bulletins | Heavy Duty Mounts and Assemblies | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Heavy Duty Cable Tie Mount - 00076SCA_DC | English | |
Installation Documents | TMEH2S HD Mount Installation Instructions 1001357/AB | English | |
3D CAD Models | TMEH2S8 Heavy Duty Mount 3D STP File | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |