The Panduit TMWCS6-C350 is designed to mount to a frame or chassis with a M6 (metric) or 1/4 (imperial) screw. After it is mounted, it is ready to pair with a cable tie for final securing around a wire bundle, loom or hose. Black in color, this is made of a heat stabilized, UV resistant nylon and comes in packages of 100 pieces.
Application | For heavy duty applications, this mount works with a cable tie to anchor and secure loom tubing, hoses and/or pneumatic lines. |
Note | Recommended use with Panduit PLWS (wide strap) ties but suitable for any S, LH, H and EH Cable Tie |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | HB |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Overall Height (In.) | 1.3 |
Overall Height (mm) | 33.3 |
Overall Length (In.) | 3.2 |
Overall Length (mm) | 81.3 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20.3 |
Standards Met | RoHS Compliant |
For Use With | S, LH, H, EH cable ties |
UPC | 61305686060 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1481 |
Std. Ctn. Qty. | 1500 |
Std. Ctn. Volume (cf) | 2.2221 |
Product Bulletins | Tie Mount Wing Clamp Product Bulletin FRCB16-SA-ENG | English | |
Part Drawings | Tie Mount Wing Clamp M6 Mounting Part Drawing 01138EAA-DC | English | |
3D CAD Models | TMWCS6-C350 3D CAD Model | English |