Dome-Top® barb ty clamp tie, miniature cross section, #4 (M2.5) screw, 8.3 (211mm) length, nylon 6.6, natural.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 8.3 |
Overall Length (mm) | 211 |
Body Width (In.) | 0.095 |
Body Width (mm) | 2.4 |
Body Thickness (In.) | 0.046 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Screw Size | #4 (M2.5) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 2, 21), UL Listed (File #E56854) |
Application | General |
UPC | 07498373870 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1257 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 3.1414 |
Product Bulletins | Dome-Top® Barb Ty Cable Ties Product Bulletin FRCB11 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English |