BC3S-S10-D

Cable Ties

Dome-Top® barb ty clamp tie, standard cross section, #10 (M5) screw, 12.5 (318mm) length, nylon 6.6, natural.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon 6.6

Color

Natural

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Plenum

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Standard

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498370779

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2211

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.2112

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Part Drawings

DOME-TOP Barb Ty Clamp Tie, BT-0070 (Pg 2) (R9)

US English

Catalog Cut Sheets

BC1M-S4-M Product Page

US English

Related Products