BT1.5I-M1

Cable Ties

Dome-Top® barb ty cable tie, intermediate cross section, 6.1 (155mm) length, nylon 6.6, brown.

Specifications

Material

Nylon 6.6

Color

Brown

Maximum Bundle Diameter (mm)

38

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Plenum

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL Compliant 62275, UL Listed #E56854

Application

General

Cross Section

Intermediate

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-5-1

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (In.)

1.5

Thickness (In.)

0.04

Thickness (mm)

1.0

Width In (mm)

0.14 (3.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498341348

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1071

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.6767

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

BT-0037-Sheet2

US English

Related Products